Knowledge Search
Download document () of 20
We make what matters work*

DU101-0010

Eaton DU Duplex Low Pressure Filter, DU.101.10VG.16.S.P.-.FS.6.P.-.-.AOR.1,5.P.-, 10VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)

General specifications

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU101-0010
Product Length/Depth
294.01 mm
Product Height
463 mm
Product Width
198.79 mm
Product Weight
23.14 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
2006/95/EC

Product specifications

Connection type
1 1/4" SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 29 psi (2 Bar)
Operating pressure - max
464 psi (32 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.