Knowledge Search
Download document () of 20
We make what matters work*

DV060010

Eaton Accessories and Spares of Manual Pipeline Strainer, O-ring (Diverter Plug), Viton, Model 50, Connection size 6"

General specifications

Product Name
Eaton Accessories and Spares of Manual Pipeline Strainer
Catalog Number
DV060010
Product Weight
0.01 kg
Certifications
ISO 9001

Product specifications

Accessory/spare part type
O-ring (Diverter Plug)
Sealing material
Viton
Connection size (inlet/outlet)
6"
Model
Model 50

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.