Eaton Control Panel for DA1 and DC-1, LED, Control panel for DA1 and DC-1, DC1 variable frequency drive
| Product Name |
Eaton control panel for DA1 and DC-1
|
| Catalog Number |
DX-KEY-LED2
|
| UPC |
786687029472
|
| Product Length/Depth |
6.75 in
|
| Product Height |
1.5 in
|
| Product Width |
4.5 in
|
| Product Weight |
0.4 lb
|
| Certifications |
UL Listed
|
| Used with |
DC1 variable frequency drive
|
| Special features |
Used with DC1 variable frequency drive
|
| Type |
Control Panel for DA1 and DC-1
|
| Keypad |
LED
|