| Product Name |
Eaton PowerXL DG1 USB to RJ-45 cable
|
| Catalog Number |
DXG-CBL-PCCABLE
|
| UPC |
786685928241
|
| Product Length/Depth |
6.5 in
|
| Product Height |
2.17 in
|
| Product Width |
5.32 in
|
| Product Weight |
0.17 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
Contact Manufacturer
|
| Catalog Notes |
.
|
| Special features |
Used with DG1 Drives
|
| Type |
USB to RJ45 Cable
|
| Frame size |
1
2 3 4 5 6 7 8 |