Download document () of 20

E0200-1662

Eaton Crouse-Hinds series Posi-Lok E0200 panel, Up to 200A continuous, #2-2/0 AWG, Green, white, black, red, blue, Male, Thermoplastic elastomer (TPE), 5 receptacles, 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Posi-Lok E0200 panel
Catalog Number
E0200-1662
UPC
662275122957
Product Length/Depth
11.43 in
Product Height
3.54 in
Product Width
5.53 in
Product Weight
4.8 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Amperage Rating
Up to 200A Continuous
Voltage rating
600 Vac/dc
Cable size
#2-2/0 AWG
Gender
Male
Material
Thermoplastic elastomer (TPE)
Number of receptacles per panel
5
Color
Black
Red
White
Green
Blue

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.