Download document () of 20
We make what matters work*

E0200-182

Eaton Crouse-Hinds series Posi-Lok E0200 plug, Up to 200A continuous, #2-2/0 AWG, White, Double set screw, Male, Thermoplastic elastomer (TPE), 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Posi-Lok E0200 plug
Catalog Number
E0200-182
UPC
662275123121
Product Length/Depth
5.53 in
Product Height
3.54 in
Product Width
11.43 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Amperage Rating
Up to 200A Continuous
Voltage rating
600 Vac/dc
Cable size
#2-2/0 AWG
Connection type
Double set screw
Gender
Male
Material
Thermoplastic elastomer (TPE)
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.