Download document () of 20
We make what matters work*

E0400-167

Eaton Crouse-Hinds series Posi-Lok E0400 plug, Up to 400A continuous, 3/0-4/0 AWG, Orange, Crimp, Male, Thermoplastic elastomer (TPE), 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Posi-Lok E0400 plug
Catalog Number
E0400-167
UPC
662275903723
Product Length/Depth
6.39 in
Product Height
6.97 in
Product Width
19 in
Product Weight
2.82 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Cable size
3/0-4/0 AWG
Connection type
Crimp
Gender
Male
Material
Thermoplastic elastomer (TPE)
Color
Orange

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.