Knowledge Search
Download document () of 20
We make what matters work*

E17

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, E shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
E17
UPC
782274246307
Product Length/Depth
4.56 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.78 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
E
Trade size
1/2"
Material
Feraloy iron alloy

Export product specification