Download document () of 20
We make what matters work*

E22B1

Eaton E22 pushbutton contact block, 22.5 mm, 1NC, Non-metallic Heavy-Duty

General specifications

Product Name
Eaton E22 pushbutton contact block
Catalog Number
E22B1
UPC
782113466811
Product Length/Depth
1.5 in
Product Height
0.5 in
Product Width
1.5 in
Product Weight
0.03 lb
Compliances
CE Marked
Certifications
CSA Certified
IEC 947-5-1 MTTA
UL 508
Lloyd's Register Certified
Catalog Notes
Marked with Direct Opening Action (DOA) Symbol per IEC 60947-5-1 (Annex K) and NEMA ICS 5 (Part 6)

Product specifications

Type
22.5 mm, Non-metallic Heavy-Duty
Contact configuration
1 NC
Series
E22

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.