Download document () of 20
We make what matters work*

E22B11

Eaton E22 pushbutton contact block, 22.5 mm, Non-metallic Heavy-Duty, 1NO, 1NC

General specifications

Product Name
Eaton E22 pushbutton contact block
Catalog Number
E22B11
UPC
782113699486
Product Length/Depth
1.5 in
Product Height
0.5 in
Product Width
1.5 in
Product Weight
0.03 lb
Compliances
CE Marked
Certifications
UL 508
IEC 947-5-1 MTTA
CSA Certified
Lloyd's Register Certified

Product specifications

Type
22.5 mm, Non-metallic Heavy-Duty
Contact configuration
1 NO 1 NC
Series
E22

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.