Download document () of 20
We make what matters work*

E22EB2B

Eaton E22 pushbutton E22 Pushbutton, 22.5 mm, Non-metallic Heavy-Duty, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Momentary, Red actuator, Extended, Plastic, No light unit, 1NC, Black bezel

General specifications

Product Name
Eaton E22 pushbutton
Catalog Number
E22EB2B
UPC
782113552507
Product Length/Depth
3.5 in
Product Height
2 in
Product Width
2.25 in
Product Weight
0.2 lb
Compliances
CE Marked
Certifications
CSA Certified
UL 508
IEC 947-5-1 MTTA
Lloyd's Register Certified

Product specifications

Type
22.5 mm, Non-metallic Heavy-Duty
Actuator color
Red
Bezel
Black
Enclosure
NEMA 4X
NEMA 3
NEMA 4
NEMA 13
NEMA 12
NEMA 3R
Actuator material
Plastic
Actuator
Extended
Operating mode
Momentary
Contact configuration
1 NC
Illumination
Non-illuminated
Series
E22
Light unit type
No light unit

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.