Download document () of 20
We make what matters work*

E22LL2

Eaton E22 pushbutton, E22 Pushbutton, 22.5 mm, Non-Metallic Heavy-Duty, 40 mm, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Maintained latching, twist-to-release, Red actuator, Mushroom , Plastic, No light unit, Chrome bezel

General specifications

Product Name
Eaton E22 pushbutton
Catalog Number
E22LL2
UPC
782113467986
Product Length/Depth
2 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.08 lb
Compliances
CE Marked
Certifications
IEC 947-5-1 MTTA
UL 508
CSA Certified
Lloyd's Register Certified
Catalog Notes
Maximum of 2 contact blocks (4 circuits) when used with supplied 3-way adapter

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Chrome
Enclosure
NEMA 13
NEMA 4
NEMA 3R
NEMA 3
NEMA 12
NEMA 4X
Actuator material
Plastic
Actuator
Mushroom, latch
Operating mode
Twist-to-release
Maintained
Push to latch
Illumination
Non-illuminated
Series
E22
Light unit type
No light unit
Degree of protection
NEMA 13
NEMA 3R
NEMA 4
NEMA 4X
NEMA 12
NEMA 3
Size
40 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.