Download document () of 20
We make what matters work*

E22PB7L

Eaton, Non-metallic Heavy-Duty Pushbutton,Standard Square Legend,Blue,Plastic Actuator,Black bezel,1NO,Non-illuminated,FORWARD,Flush mounting,NEMA 3, 3R, 4, 4X, 12, 13,Momentary,22.5 mm,Flush Pushbutton,E22 Series

General specifications

Product Name
Eaton E22 pushbutton
Catalog Number
E22PB7L
UPC
782113567815
Product Length/Depth
1.5 in
Product Height
0.5 in
Product Width
1.5 in
Product Weight
0.04 lb
Compliances
CE Marked
Certifications
IEC 947-5-1 MTTA
CSA Certified
UL 508
Lloyd's Register Certified
Catalog Notes
Maximum of 3 contact blocks (6 circuits) when used with supplied 3-way adapter and optional operator plug. Suitable for external mechanical reset of overload relays. Push rod must be cut to desired length.

Product specifications

Special features
Standard square legend
Type
22.5 mm, Non-metallic Heavy-Duty
Actuator color
Blue
Bezel
Black
Enclosure
NEMA 3R
NEMA 12
NEMA 13
NEMA 4X
NEMA 3
NEMA 4
Actuator material
Plastic
Actuator
Flush, mechanical push rod
Operating mode
Momentary
Contact configuration
1 NO
Illumination
Non-illuminated
Series
E22
Legend
FORWARD
Light unit type
No light unit
Mounting method
Flush
Degree of protection
NEMA 12
NEMA 4
NEMA 13
NEMA 4X
NEMA 3
NEMA 3R
Product category
Flush pushbutton
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.