Download document () of 20
We make what matters work*

E2MT

EnviroSense2 (E2) Environmental Sensor Module, Temperature

General specifications

Product Name
Eaton Tripp Lite series EnviroSense2 sensor
Catalog Number
E2MT
UPC
037332196293
Product Length/Depth
1.42 in
Product Height
0.83 in
Product Width
2.52 in
Product Weight
0.1 lb
Compliances
TAA Compliant

Product specifications

Package Contents
Owner’s manual
E2MT EnviroSense2 Environmental Sensor Module
USB cable (A to Micro-B), 3 ft.
Product Highlights
Built-in cable harness reduces clutter
Compatible with LX Platform devices
Easy magnetic mounting to most racks and cabinets
USB cable included
Up to 3 E2 modules can be daisy-chained together
Cable Length
3 ft
Contact Closure Capability
Contact Closure Input Monitoring
Cable Length Range
Up to 4ft (up to 1M)
TAA Compliance
Yes
P_Feature
Flex Center
SideA Connectors1
USB A (FEMALE)
SideB Connectors1
MICRO-USB B (FEMALE)
Product Compatability
WEBCARDLX
WEBCARDLXMINI
WEBCARDLXE
Sensing Comaptability
Temperature

Export product specification