Download document () of 20
We make what matters work*

E2MTDO

EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs

General specifications

Product Name
Eaton Tripp Lite series EnviroSense2 sensor
Catalog Number
E2MTDO
UPC
037332196279
Product Length/Depth
1.77 in
Product Height
0.83 in
Product Width
2.52 in
Product Weight
0.1 lb
Compliances
RoHS
TAA Compliant
FCC Class A

Product specifications

Package Contents
E2MTDO EnviroSense2 Environmental Sensor Module
Owner’s manual
USB cable (A/Micro-B), 3 ft.
Product Highlights
Compatible with LX Platform devices
Up to 3 E2 modules can be daisy-chained together
USB cable included
Easy magnetic mounting to most racks and cabinets
Built-in cable harness reduces clutter
Cable Length
3 ft
Contact Closure Capability
Contact Closure Output Control
Cable Length Range
Up to 4ft (up to 1M)
TAA Compliance
Yes
P_Feature
Flex Center
SideA Connectors1
USB A (FEMALE)
SideB Connectors1
MICRO-USB B (FEMALE)
Product Compatability
WEBCARDLX
WEBCARDLXMINI
WEBCARDLXE
Sensing Comaptability
Temperature

Export product specification