Download document () of 20
We make what matters work*

E2SLD

EnviroSense2 (E2) Water Leak Detection Sensor

General specifications

Product Name
Eaton Tripp Lite series EnviroSense2 sensor
Catalog Number
E2SLD
UPC
037332213617
Product Length/Depth
0.5 in
Product Height
0.5 in
Product Width
2.5 in
Product Weight
0.05 lb
Compliances
TAA Compliant

Product specifications

Package Contents
  • Screw terminal cover
  • 22 AWG connection wire, 15 ft.

22 AWG connection wire, 15 ft.
Screw terminal cover
(2) #6 multi-surface mounting screws
Owner’s manual
Double-sided adhesive tape
E2SLD EnviroSense2 (E2) Water Leak Detection Sensor
System Requirements
Compatible UPS or PDU equipped with WEBCARDLX or LX Platform interface and E2MTHDI with polarity markings
Product Highlights
Made from durable fire-retardant ABS to ensure long life in your data center
Ideal tool for protecting your IT, data center or building maintenance application
Must be used in conjunction with WEBCARDLX or built-in LX Platform interface along with E2MTHDI
Mounts 3 mm above raised floor to detect water or other fluid leakage
5-year limited warranty (Worldwide)
Includes mounting materials for quick and easy installation
Accessory Type
Security accessories
TAA Compliance
Yes
P_Feature
Flex Center
Product Compatability
WEBCARDLX
WEBCARDLXMINI
Sensing Comaptability
Water

Export product specification