Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, E shape, 1"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
| Catalog Number |
E37
|
| UPC |
782274246703
|
| Product Length/Depth |
6 in
|
| Product Height |
1.88 in
|
| Product Width |
1.75 in
|
| Product Weight |
1.3 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
E
|
| Trade size |
1"
|
| Material |
Feraloy iron alloy
|