Download document () of 20
We make what matters work*

E49CP7

E49 IEC Limit Switch Head,Top Push Roller

General specifications

Product Name
Eaton E49 IEC mechanical limit switch
Catalog Number
E49CP7
UPC
782113741987
Product Length/Depth
0.87 in
Product Height
1.34 in
Product Width
0.78 in
Product Weight
0.5 lb
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified
CE
UKCA

Product specifications

Enclosure material
Self-extinguishing PA-6 (glass-reinforced, polyamide)
Operating temperature - max
176 °F
Operating temperature - min
-22 °F
Environmental rating
NEMA 4, NEMA 4X, NEMA 6P, NEMA 13, IP65

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.