Download document () of 20
We make what matters work*

E49S71CP7

E49 IEC Limit Switch, Top Push Roller, 1x Normally Open (NO) Contact/1x Normally Closed (NC) Contact, 5A continuous@240VAC and 24VDC, Screw Terminals, M20 conduit entry

General specifications

Product Name
Eaton E49 IEC mechanical limit switch
Catalog Number
E49S71CP7
UPC
782113742168
Product Length/Depth
3.62 in
Product Height
1.2 in
Product Width
1.22 in
Product Weight
0.01 lb
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified
CE
UKCA

Product specifications

Contact Rating
10A at 240 Vac, 1.5A at 30 Vdc
Enclosure material
Plastic
Actuator
Top push roller
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Series
E49
Operating temperature - max
176 °F
Operating temperature - min
-22 °F
Environmental rating
NEMA 4, NEMA 4X, NEMA 6P, NEMA 13, IP65
Maximum AC current
10 A continuous
Maximum DC current
1.5 A at 24Vdc
Mounting method
Miniature DIN rail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.