Download document () of 20
We make what matters work*

E49S74CP7

E49 IEC Limit Switch, Top Push Roller, 2x Normally Open (NO) Contacts, 5A continuous@240VAC and 24VDC, Screw Terminals, M20 conduit entry

General specifications

Product Name
Eaton E49 IEC mechanical limit switch
Catalog Number
E49S74CP7
UPC
782114982839
Product Length/Depth
1.22 in
Product Height
3.62 in
Product Width
1.2 in
Product Weight
0.15 lb
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified
CE
UKCA

Product specifications

Type
Mechanical Limit Switches
Contact Rating
10A at 600Vac, 1.5A at 24Vdc
Enclosure material
Self-extinguishing PA-6 (glass-reinforced, polyamide)
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Switch type
Top push roller
Operating temperature - max
176 °F
Operating temperature - min
-22 °F
Environmental rating
NEMA 4, NEMA 4X, NEMA 6P, NEMA 13, IP65
Maximum AC current
10 A
Maximum DC current
1.5 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.