Knowledge Search
Download document () of 20
We make what matters work*

E51CLC1

Eaton E51 Series, Limit Switch, Modular Inductive Photoelectric Sensor, Right Angle, Sensor distance: 300 Ft., Receptacle and Body: Die Cast Zinc, 1.0A max AC, L1 Switched, N.O. and N.C., 1.0A Solid State Output, 120 Vac input, Thru-Beam

General specifications

Product Name
Eaton E51 NEMA limit switch photoelectric sensor
Catalog Number
E51CLC1
UPC
782113213866
Product Length/Depth
1.54 in
Product Height
4.89 in
Product Width
1.82 in
Product Weight
0.975 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Assembled sensor with head; sensor body and receptacle. Requires glass fiber optic cables for operation.

Product specifications

Contact Rating
1.0A Solid State Output
Enclosure material
Receptacle and body: die cast zinc
Head: plastic
Operating mode
Fiber-optic
Connection
Screw terminal
Contact configuration
L1 switched, NO/NC
Sensor type
Fiberoptic
Switch type
Photoelectric
Input voltage
120 Vac
LED indicator
Output status (for both outputs): red
Maximum AC current
1 A
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.