Knowledge Search
Download document () of 20
We make what matters work*

E51CLP1

Eaton Photoelectric Sensor, E51, Retroreflective, Right Angle, Output ON (1 LED per output), Screw Terminals, 1.0A solid state output, L1 switched, 120V

General specifications

Product Name
Eaton E51 NEMA limit switch photoelectric sensor
Catalog Number
E51CLP1
UPC
782113146935
Product Length/Depth
1.54 in
Product Height
4.89 in
Product Width
1.82 in
Product Weight
0.975 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Contact Rating
1.0A Solid State Output
Enclosure material
Head: plastic
Receptacle and body: die cast zinc
Operating mode
Non polarized retroreflective
Connection
5-pin mini connector
Contact configuration
L1 switched, NO/NC
Series
E51
Sensor type
Retroreflective
Switch type
Photoelectric
Input voltage
120 Vac
LED indicator
Output status (for both outputs): red
Maximum AC current
1 A
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.