Knowledge Search
Download document () of 20
We make what matters work*

E51CLP2

Eaton E51 Series, Limit Switch, Modular Inductive Photoelectric Sensor, Right Angle, Sensor distance: 8 In., Receptacle and Body: Die Cast Zinc, 1.0A max AC, L1 Switched, N.O. and N.C., 1.0A Solid State Output, 120 Vac input

General specifications

Product Name
Eaton E51 NEMA limit switch photoelectric sensor
Catalog Number
E51CLP2
UPC
782113146928
Product Length/Depth
1.54 in
Product Height
4.89 in
Product Width
1.82 in
Product Weight
0.975 lb
Certifications
UL Listed
CSA Certified

Product specifications

Contact Rating
1.0A Solid State Output
Enclosure material
Receptacle and body: die cast zinc
Head: plastic
Operating mode
Diffuse reflective
Connection
Screw terminal
Contact configuration
L1 switched, NO/NC
Sensor type
Diffuse reflective
Switch type
Photoelectric
Input voltage
120 Vac
LED indicator
Output status (for both outputs): red
Maximum AC current
1 A
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.