Knowledge Search
Download document () of 20
We make what matters work*

E51DF11

Eaton E51 Series, Limit Switch Style, Modular Inductive Photoelectric Sensor Head, Fiberoptic, Photoelectric, Right Angle, Sensor distance: Depends on Fiberoptic Cables Used, Plastic enclosure

General specifications

Product Name
Eaton E51 NEMA limit switch photoelectric sensor
Catalog Number
E51DF11
UPC
782113213699
Product Length/Depth
1.54 in
Product Height
1.77 in
Product Width
1.82 in
Product Weight
0.1625 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Glass Fiber Optic cables not included. Will not work with E51RA Receptacle & E51SAL Body.

Product specifications

Enclosure material
Plastic
Operating mode
Fiber-optic
Sensor type
Fiberoptic
Switch type
Photoelectric
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.