Knowledge Search
Download document () of 20
We make what matters work*

E51DP1

Eaton Photoelectric Sensor, E51, Retroreflective, Right Angle

General specifications

Product Name
Eaton E51 NEMA limit switch photoelectric sensor
Catalog Number
E51DP1
UPC
782113124773
Product Length/Depth
1.54 in
Product Height
1.77 in
Product Width
1.82 in
Product Weight
0.1625 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Heads feature a light or dark operation selector switch which reverses the output function. Have mechanical Near/Far adjustment for optimum performance. Adjustments need to be made before mounted on the body

Product specifications

Type
Photoelectric Sensor
Enclosure material
Plastic
Operating mode
Diffuse reflective
Series
E51
Sensor type
Diffuse reflective
Switch type
Photoelectric
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.