Knowledge Search
Download document () of 20
We make what matters work*

E51DP3

Eaton E51 Series, Limit Switch Style, Modular Inductive Photoelectric Sensor Head, Photoelectric, Right Angle, Sensor distance: 35 Ft., Plastic enclosure, Non Polarized Retroreflective

General specifications

Product Name
Eaton E51 NEMA limit switch photoelectric sensor
Catalog Number
E51DP3
UPC
782113142920
Product Length/Depth
1.54 in
Product Height
1.77 in
Product Width
1.82 in
Product Weight
0.1625 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Heads feature a light or dark operation selector switch which reverses the output function. Reflex range based on 3 in retroreflector. Diffuse reflective range based on 90% reflectance white card

Product specifications

Enclosure material
Plastic
Operating mode
Diffuse reflective
Sensor type
Diffuse reflective
Switch type
Photoelectric
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.