Knowledge Search
Download document () of 20
We make what matters work*

E51DP4PD

Eaton E51 Series, Limit Switch Style, Modular Inductive Photoelectric Sensor Head, Photoelectric, Right Angle, Sensor distance: 40 In., Plastic enclosure, Diffuse Reflective

General specifications

Product Name
Eaton E51 NEMA limit switch photoelectric sensor
Catalog Number
E51DP4PD
UPC
782113886732
Product Length/Depth
1.84 in
Product Height
1.86 in
Product Width
1.54 in
Product Weight
0.18 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Photoelectric Sensor Head
Enclosure material
Plastic
Operating mode
Diffuse reflective
Series
E51
Sensor type
Diffuse reflective
Switch type
Photoelectric
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.