Knowledge Search
Download document () of 20
We make what matters work*

E51DP6

Eaton Photoelectric Sensor Head, E51, Diffuse Reflective, 19 in range, Right Angle

General specifications

Product Name
Eaton E51 NEMA limit switch photoelectric sensor
Catalog Number
E51DP6
UPC
782113142913
Product Length/Depth
1.54 in
Product Height
4.89 in
Product Width
1.82 in
Product Weight
0.975 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Assembled sensor with head; sensor body and receptacle. Sensor head can be rotated to any of four discrete positions on body; 90% apart; but is not separate from body.

Product specifications

Type
Photoelectric Sensor Head
Enclosure material
Head: plastic
Body: die cast zinc
Operating mode
Thru-beam
Connection
Screw terminal
Series
E51
Sensor type
Through beam
Switch type
Photoelectric
Input voltage
10-30 Vdc
LED indicator
Power on: red
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.