Knowledge Search
Download document () of 20
We make what matters work*

E51SCL

Eaton E51 NEMA limit switch inductive proximity sensor, Assembled Inductive Proximity Sensor, E51 Modular, Assembly, Output ON (1 LED per output), 1.0 A solid state output, L1 switched, 120V

General specifications

Product Name
Eaton E51 NEMA limit switch inductive proximity sensor
Catalog Number
E51SCL
UPC
782113107219
Product Length/Depth
3.14 in
Product Height
1.73 in
Product Width
1.54 in
Product Weight
0.3 lb
Certifications
CSA Certified
UL Listed

Product specifications

Type
Assembly
Contact Rating
1.0A solid state output
Enclosure material
Die cast zinc
Contact configuration
L1 switched
Series
E51 modular
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Maximum AC current
1 A
Input voltage
120 V
LED indicator
Output ON (1 LED per output)

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.