Knowledge Search
Download document () of 20
We make what matters work*

E58CAL18A2R2

Eaton harsh-duty sensor, Eaton E58 Series Tubular Plastic Body Photoelectric Sensor, 0.71 dia, dist 25 Ft., AC: L1 Switched, DC: NPN Open, 300 mA AC/DC at 20-264Vac/15-30Vdc, 9.8 Ft. (3m) Cable, 20–264 Vac 50/60 Hz or 15–30 Vdc input

General specifications

Product Name
Eaton harsh-duty sensor
Catalog Number
E58CAL18A2R2
UPC
782113109633
Product Length/Depth
0.47 in
Product Height
2.6 in
Product Width
0.71 in
Product Weight
0.2875 lb
Certifications
UL Listed
cUL Listed
CE
Catalog Notes
Ranges based on a 3-inch retroreflector (not included)

Product specifications

Contact Rating
300 mA AC/DC at 20-264Vac/15-30Vdc
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Stainless steel
Operating mode
Non polarized retroreflective
Connection
9.8 ft (3 m) cable
Contact configuration
DC: NPN open collector
AC: L1 switched
Sensor type
Retroreflective
Switch type
Photoelectric
Input voltage
20-264 Vac at 50/60 Hz, 15-30 Vdc
LED indicator
Output status: red
Protection
Latching short circuit
Cord length
120 ft
Maximum AC current
300 mA
Maximum DC current
300 mA
Operating temperature - max
158 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.