Download document () of 20
We make what matters work*

E65CBL4

Eaton Photoelectric Sensor; E65 Miniature; Thru-Beam; Source; 16.5 foot (5 m) Sensing Range; Infrared Beam; 10-30 VDC; Cable

General specifications

Product Name
Eaton E65 series miniature sensor
Catalog Number
E65CBL4
UPC
782114014295
Product Length/Depth
0.51 in
Product Height
2.04 in
Product Width
1.1 in
Product Weight
0.28 lb
Compliances
CE Marked
Certifications
UL Recognized
Catalog Notes
For complete system order 1 source (forward or right-angle viewing) and 1 detector (forward or right-angle viewing). Sensor includes slit masks

Product specifications

Switch type
Photoelectric

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.