Knowledge Search
Download document () of 20

EAFR-01-A

Arc Flash Relay Sensor, Light point sensor, 8000 Lux

General specifications

Product Name
Eaton arc flash relay point sensor
Catalog Number
EAFR-01-A
UPC
786685998251
Product Length/Depth
1 in
Product Height
3.5 in
Product Width
1.25 in
Product Weight
0.25 lb
Certifications
UL Recognized
cUL Recognized

Delivery program

Type
Light point sensor

General information

Product Category
Arc Flash Relay

Other

Light sensing type
Point
Sensitivity
8000 Lux

Technical data - Electrical

Frequency rating
50/60 Hz
Voltage rating
80-265 Vac/dc

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information