Knowledge Search
Download document () of 20
We make what matters work*

EAFR-110F

Eaton, arc flash relay, Arc Flash Relay, 5A, 1A, 80-265 Vac/dc, 2 high speed outputs (2 ms), Arc Flash,, 120-240Vdc, 125-250Vac, Normally Open, 50/60 Hz, Panel, 3 Max fiber loop sensors, 4 trip relays, Current, fiber loop sensor unit

General specifications

Product Name
Eaton arc flash relay
Catalog Number
EAFR-110F
UPC
786685998213
Product Length/Depth
6.46 in
Product Height
6.18 in
Product Width
3.23 in
Product Weight
2 lb
Certifications
UL Recognized
cUL Recognized

Delivery program

Application
Arc flash
Special features
3 Max fiber loop sensors, 4 trip relays
Type
Current, fiber loop sensor unit

General information

Product Category
Arc Flash Relay

Other

Analog inputs
0
Analog outputs
0
Current sensing inputs
1
Digital inputs
0
Digital outputs
6
Phase current
5A, 1A
Sensing inputs
Current Sensing Inputs
Light Sensing Inputs
Trip contact
Normally Open
Zone selective interlocking
0

Physical details

Number of outputs
2 high speed (2 ms)
Power supply range
120-240Vdc, 125-250Vac

Technical data - Electrical

Frequency rating
50/60 Hz
Voltage rating
80-265 Vac/dc

Technical data - Mechanical

Voltage sensing inputs
0
Mounting method
Panel

Technical information

Voltage sensing inputs
0

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information