Knowledge Search
Download document () of 20
We make what matters work*

EAJD26

Eaton Crouse-Hinds series Condulet EAJ conduit outlet box with cover, 3-3/16" cover opening diameter, Feraloy iron alloy, D shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet EAJ conduit outlet box with cover
Catalog Number
EAJD26
UPC
782274943817
Product Length/Depth
5.56 in
Product Height
3.75 in
Product Width
3.69 in
Product Weight
4.62 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
D
Trade size
3/4"
Cover opening diameter
3-3/16"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.