Knowledge Search
Download document () of 20
We make what matters work*

EAJT59

Eaton Crouse-Hinds series Condulet EAJ conduit outlet box with cover, 5" cover opening diameter, Feraloy iron alloy, T shape, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet EAJ conduit outlet box with cover
Catalog Number
EAJT59
UPC
782274943671
Product Length/Depth
7.81 in
Product Height
5.75 in
Product Width
4.06 in
Product Weight
1.1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
T
Trade size
1-1/2"
Cover opening diameter
5"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.