Download document () of 20

EBF2330W1

Eaton Bussmann series low voltage NH fuse base, Fuse rail, low voltage, 400 A, AC 690 V, NH1, NH2, 3P, IEC, 185 mm busbar, 2-V Terminals with double V-clamps

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBF2330W1
EAN
5027590335263
Product Length/Depth
715 mm
Product Height
190 mm
Product Width
103 mm
Product Weight
3340 g
Compliances
CE
Certifications
IEC 60269-1
IEC 60269-2

Electrical rating

Amperage Rating
400 A

Product specifications

Number of poles
Three-pole
Mounting method
Busbar

Export product specification