Knowledge Search
Download document () of 20
We make what matters work*

EBH000O3TM8L
SIZE 000 HOR FSD,MOUN PLATE:M8 SCREWS

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 160 A, AC 690 V, NH000, AC21B, 3P, IEC, plate mounting, for connection of round conductors with lug terminals - M8 screws, lengthened terminal shrouds

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH000O3TM8L
EAN
5027590334877
Product Length/Depth
110 mm
Product Height
200 mm
Product Width
95 mm
Product Weight
616 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

Electrical rating

Amperage Rating
160 A
Voltage rating
690

Product specifications

Number of poles
Three-pole
Mounting method
DIN rail
60 mm busbar mounting

Export product specification