Knowledge Search
Download document () of 20
We make what matters work*

EBH000O3TS5L
160A 690V SWD NH000 AC21B 3P IEC LV Fuse

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 160 A, AC 690 V, NH000, AC21B, 3P, IEC, plate mounting, for connection of round conductors - S-bridge clamps, lengthened terminal shrouds

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH000O3TS5L
EAN
5027590334839
Product Length/Depth
110 mm
Product Height
200 mm
Product Width
95 mm
Product Weight
619 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

Electrical rating

Amperage Rating
160 A
Voltage rating
690

Product specifications

Number of poles
Three-pole
Mounting method
DIN rail
60 mm busbar mounting

Export product specification