Knowledge Search
Download document () of 20
We make what matters work*

EBH00O3TM8L
160A, AC 690V,AC23B, 3P NH00 LTS LV SWD

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 160 A, AC 690 V, NH00, AC23B, 3P, IEC, panel mounting, for connection of conductors with lug terminals, lenghtened terminal shrouds

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH00O3TM8L
EAN
5027590409131
Product Length/Depth
110 mm
Product Height
200 mm
Product Width
95 mm
Product Weight
687 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

Electrical rating

Amperage Rating
160 A
Voltage rating
690

Product specifications

Number of poles
Three-pole
Mounting method
DIN rail
60 mm busbar mounting

Export product specification