Knowledge Search
Download document () of 20
We make what matters work*

EBH113TTV1
SIZE 1 HOR FSD-60MM BUS, TOP TER:V CLAM

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, 60mm busbar, top cable terminals, for connection of sector-shaped conductors - V-clamps

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH113TTV1
EAN
5027590336475
Product Length/Depth
280 mm
Product Height
170 mm
Product Width
190 mm
Product Weight
3004 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

Electrical rating

Amperage Rating
250 A
Voltage rating
690

Product specifications

Number of poles
Three-pole
Mounting method
60 mm busbar mounting
100 mm busbar mounting
Mounting plate

Export product specification