Knowledge Search
Download document () of 20
We make what matters work*

EBH1O3TSV
SIZE 1 HOR FSD, MOUNT PLATE:S-BRIDGE V-T

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, plate mounting, for connection of round conductors, top terminals, S-bridge terminals, bottom terminals, V-terminals

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH1O3TSV
EAN
5027590334990
Product Length/Depth
270 mm
Product Height
130 mm
Product Width
185 mm
Product Weight
2380 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

Electrical rating

Amperage Rating
250 A
Voltage rating
690

Product specifications

Number of poles
Three-pole
Mounting method
60 mm busbar mounting
100 mm busbar mounting
Mounting plate

Export product specification