Knowledge Search
Download document () of 20
We make what matters work*

EBMBD FD

Eaton Crouse-Hinds series EBM disconnect switch enclosure, Without switch, Copper-free aluminum, Size D enclosure

General specifications

Product Name
Eaton Crouse-Hinds series EBM disconnect switch enclosure
Catalog Number
EBMBD FD
UPC
782274458236
Product Length/Depth
14.46 in
Product Height
29.4 in
Product Width
10.25 in
Product Weight
110 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
12

Product specifications

Enclosure type
Without Switch
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.