Knowledge Search
Download document () of 20
We make what matters work*

EBMCBL180RT

EBM Extended Length Cable (6ft), 180V, 9PX G2 EBMs

General specifications

Product Name
Eaton 9PX battery extension cable
Catalog Number
EBMCBL180RT
EAN
3553340710926
Product Length/Depth
576 mm
Product Height
348 mm
Product Width
302 mm
Product Weight
1239 kg
Compliances
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Certifications
CE

Additional specifications

Special features
Allows placement of a 9PXEBM180RTG2 up to 6 ft. away from a 9PX G2 UPS or another connected 9PX G2 EBM
Package contents
180V 9PX G2 extended length cable, 6 ft. (1.8 m)
Used with
9PXEBM180RTG2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.