Knowledge Search
Download document () of 20
We make what matters work*

EBMCBL192RT-L

Eaton 9PX G2 Lithium-ion 192V EBM Extended length cable, 2m, 6ft

General specifications

Product Name
Eaton 9PX battery extension cable
Catalog Number
EBMCBL192RT-L
Product Length/Depth
1 mm
Product Height
1 mm
Product Width
1 mm
Product Weight
1 kg
Compliances
RoHS Directive
Certifications
CE

Additional specifications

Special features
Allows placement of a 9PXEBM192RTG2-L up to 6 ft. away from a 9PX G2 Lithium-ion 6-11kVA UPS or another connected 9PXEBM192RTG2-L EBM
Package contents
192V 9PX G2 Lithium-ion extended length cable, 6 ft.
Used with
9PXEBM192RTG2-L

Export product specification