Knowledge Search
Download document () of 20
We make what matters work*

EBMCBL240RT

EBM Extended Length Cable (6ft), 240V, 9PX G2 EBMs

General specifications

Product Name
Eaton 9PX battery extension cable
Catalog Number
EBMCBL240RT
EAN
3553340710933
Product Length/Depth
360 mm
Product Height
360 mm
Product Width
330 mm
Product Weight
762.04 g
Compliances
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Certifications
CE

Additional specifications

Special features
The EBMCBL240RT supports greater flexibility allowing 6ft extension for G2 EBMs
Package contents
240V 9PX G2 Extended Length Cable, 6 ft. (1.8 m)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.