Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 160 A, AC 690 V, NH00, AC22B, 3P, IEC, 100 mm busbar, simultaneous switching, screw terminals with M8 Screws
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
EBV0023TS8
|
EAN |
5027590335737
|
Product Length/Depth |
135 mm
|
Product Height |
470 mm
|
Product Width |
55 mm
|
Product Weight |
1275 g
|
Compliances |
CE
|
Certifications |
IEC/EN 60947-1
IEC 60947-3 |
Voltage rating |
690
|
Number of poles |
Three-pole
|
Mounting method |
Busbar
|