Knowledge Search
Download document () of 20
We make what matters work*

EBV333TW1
SIZE3>185MM BUS>2V-TER WITH 2V-CLAMPS

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 630 A, AC 690 V, NH3, AC21B, 3P, IEC, 185 mm busbar, simultaneous switching, 2-V Terminals with double V-clamps

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBV333TW1
EAN
5027590335393
Product Length/Depth
195 mm
Product Height
675 mm
Product Width
110 mm
Product Weight
6694 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

Electrical rating

Voltage rating
690

Product specifications

Number of poles
Three-pole
Mounting method
Busbar

Export product specification