Download document () of 20
We make what matters work*

EC542

LON NETWORK BOOSTER

General specifications

Product Name
Eaton Addressable Lon Gateway and Adapter
Catalog Number
EC542
EAN
5021621253656
Product Length/Depth
100 mm
Product Height
75 mm
Product Width
107 mm
Product Weight
0.359 kg
Certifications
Not Applicable

Product specifications

Material
Plastic
Color
Other
RAL-number
RAL5014
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Operating voltage - max
24 V
Operating voltage - min
24 V
Product branding
Eaton
Lamp type included
Halogen Free

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.