Knowledge Search
Download document () of 20
We make what matters work*

ECAP1P

Eaton Bussmann series comb busbar, Busbar end cap, Single-phase

General specifications

Product Name
Eaton Bussmann series comb busbar
Catalog Number
ECAP1P
UPC
051712366083
Product Length/Depth
0.18 in
Product Height
0.55 in
Product Width
0.35 in
Product Weight
0.001 lb
Compliances
Contact factory
RoHS Compliant

Physical details

Type
Busbar end cap

General information

Special features
Single-phase

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.