Knowledge Search
Download document () of 20
We make what matters work*

ECD11

Eaton Crouse-Hinds series ECD standard drain, Stainless steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series ECD standard drain
Catalog Number
ECD11
UPC
782274249902
Product Length/Depth
0.88 in
Product Height
1.56 in
Product Width
1.58 in
Product Weight
0.23 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Material
Stainless steel
Trade size
1/2"

Export product specification